??
Catalog navigation
Stáhnout CAD model
Previews
3D
Characteristics Graph
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
KESSEL
Description
Minilift S lifting station Art.-Nr. 28560
Bill of material
28560
SA700ID04
Product name
Minilift F, KTP 300-S1, free-standing set-up
SA810ID06
GTIN number
04026092000854
LMIN
0.000
LMAX
170.000
L
SA700ID34
max. delivery rate
8.00 m³/h
SA810ID03
Order number
28560
SA700ID37
max. pumping height
6.00 m
SA700ID33
electrical nominal power (P1)
0.34 W
SA700ID08
Nominal operating voltage
230 V
SA700ID30
Total number of pumps/drives
1
SA700ID32
Net mass
8.16 kg
SA700ID49
Protection class
Protection Class I
SA200ID03
Unterwasserpumpe
100
SA250ID03
Shaft position
vertical
SA260ID03
Design
dry-rotor pump
SA350ID03
Priming characteristics
normal-priming
SA400ID03
Drive
e-motor for alternating current
SA460ID03
E-motor start-up type
direct
SA500ID03
Pump housing material information
Polymer, stainless steel
SA700ID06
Connection nominal size, pressure (outlet) side
32
SA700ID07
Connection nominal size, suction (inlet) side
40
SA700ID09
electrical connection
1/N/PE 230V
SA700ID10
Star/delta startup circuit for three-phase connection or three phase current
0
SA700ID11
Nominal frequency
50 Hz
SA700ID12
Protection rating
IP 68
SA700ID13
Thermal class
F
SA700ID15
maximale Fördermedientemperatur
35 °C
SA700ID21
max. operating pressure
600.00 hPa
SA700ID22
max. shaft power (P2) per pump/drive
0.21 W
SA700ID23
Nominal speed
2800 1/min
SA700ID24
max. speed n
2800 1/min
SA700ID26
max. power consumption per pump/drive
2 A
SA700ID27
Inrush current
3.80 A
SA700ID28
Motor pump shaft
durchgehend
SA700ID29
Shaft seal
RWDR
SA700ID31
Number of duty pumps/drives
1
SA700ID46
vertical installation
Yes
SA700ID47
Outdoor installation
No
SA700ID48
ATEX
No
SA300ID03
Hydraulics
single-level
LINK
https://www.kessel.de/info?han=28560
SA100ID04
Area of application
Entwässerung