??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
HellermannTyton
Description
With coupler, rotatable 90°
Bill of material
HellermannTyton 156-00275
IDNR
Identification
MANUFACTURE19
Manufacturer Type Description
VERSION
Version
B1
Bundle
mm
P
selectable position
°
DESCRIPTION14
Short Description
Fixing Tie, black
MATERIAL
Material
Polyamid 6.6 schlagzäh modifiziert, hitzestabilisiert (PA66HIRHS);Polyamid 6.6 schlagzäh modifiziert scan black (PA66HIR(S))
FARBE
Colour
Black (BK)
BUENDELMAX
Bundle ∅ max.
mm
BUENDELMIN
Bundle ∅ min.
mm
LAENGEL
Length L
mm
NO_CU_PER_OU
Package Quantity
1.000
QUANTITY_MIN
Minimum order quantity
1000.000
BREITEW
Width (W)
mm
BRANDSCHUTZ45
Flammabiltiy
UL94 HB
BETRIEBSTEM46
Operating Temperature
-40 °C to +105 °C
VERARBEITUN50
Application Tools
MINDESTHALT60
Minimum retaining strength
N
KABELBINDER68
Cable Tie Width max.
mm
MATERIALFUS70
Material foot part
MATERIALKAB71
Material cable tie
URL1
Deeplink
Deeplink