??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 18
HELP_VARIABLE
Company
RCM
Description
ML 7500 - Maximum force, rod sealed
Bill of material
ML7500-038-D-N
CODE
-
CU
Stroke
mm
L
Total length
mm
LMIN
Minimum length
mm
RC
Reserves stroke
3 mm
P
Pressione
200 bar
PMIN
Pressure min.
20 bar
CX
Working stroke
mm
输入参数值: CX
Working stroke
mm
cm
inch
ft
FIS
Fixing
F0
Nominal initial force
7700 daN
F1I
Isothermal end force
daN
F1P
Polytrophic end force
daN
V
Volume
cm³
S
Surface
38.48 mm
W
Weight
Kg