??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
MLV12-54/32/82b/124 - Retroreflective sensors
Bill of material
MLV12-54/32/82b/124
PRODUCT_PICTURE
Product Picture
MANUID
MLV12-54/32/82b/124
DESCSHORT
Short Description
Retroreflective sensor MLV12-54/32/82b/124
EAN
4050143114566
MANUTYPEDESC
Manufacturer Type Description
MLV12-54/32/82b/124
BAC640005
Max. output current
200 mA
AAB884005
max. switching distance
9000 mm
AAC004005
Min. reflector distance
10 mm
BAA038006
min. ambient temperature
-40 °C
BAD859008
Type of light
Red light, polarized
BAD915006
Voltage type
DC
BAD945004
Wave length of the sensors
660 nm
BAD823004
Width of sensor
41.5 mm
BAD950006
Material of the optical surface
Plastic
BAD898005
Design of control output
PNP
BAD840006
Housing construction form
Block
BAA039006
max. ambient temperature
60.00 °C
BAC461010
Housing material
Zink print cast
BAD856005
Length of sensor
15 mm
BAD849004
Height of sensor
49 mm
BAD900004
Switch frequency
1000.000 Hz
BAD722009
suitable for safety functions
No
BAD831010
Design of electrical connection
Connector M12
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
SG
WEIGHT
0.080
LENGTH
0.116
WIDTH
0.071
DEPTH
0.029
CTC
Customs tariff number
8536 5019 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink