??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
MMGK - Temperature Sensor - Surface Measurement Magnets Type
Bill of material
MMGK
PN
Part No.
MMGK
TP
Type Selection
MMGK
PR
Precision
JIS Class 2
TMCP
Temperature Measurement Contact Point
Grounded Type
MTR
Measurement Temperature Range (deg Celsius)
0~150
MATP
Material of Pipe
304 Stainless Steel
MATLW
Material of Lead Wire
Teflon Coated
OTR
Operating Temperature Range of Lead Wire (deg Celsius)
0~150
MATM
Material of Magnet
Neodymium Magnet
STM
Surface Treatment of Magnet
Nickel Plating
PFAT
Pull Force at Ambient Temperature
17.7{1.8} N{kgf}
PF120
Pull Force at 120 deg Celsius
15.7{1.6} N{kgf}
SFDGAT
Surface Flux Density Gauss at Ambient Temperature
3600 G
SFDG120
Surface Flux Density Gauss at 120 deg celsius
3200 G
NOTE
Note
3D Model of Lead Wire is Only a Segment of the Actual Lead Wire