??
Catalog navigation
Modèles CAO générés
Aperçus 3D
3D
2D
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
MNI - Incremental rotary encoder
Bill of material
MNI20N-0TB2K241N-00032
VER
Version
MNI Magnetic principle, Non- contact, Incremental
SERIES
Series
HM
Housing Material
Plastic
BH
Bore hole of magnetic wheel
MRS
Magnetic ring specifications
CT
Connection type
PUR cable, 4 x 2 x 0.128 mm², 2m
SO
Signal output
A+B und /A+/B
OT
Output type
TEMP
Temperature
Normal
PC
Pulse count
A
20.44 mm
B
14.99 mm
C
16.27 mm
D
1.0 mm
X
0.00 mm
D1
0 mm