??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 30
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
MO132 - Manual Motor Starters
Bill of material
ABB - 1SAM360000R1008 + MO132-4.0 Manual Motor Starter Magnetic only, 4.0A
PN
Sellers P/N
EXTTYPE
Extended Product Type
INVDES
Invoice Description
CNSORDERNO
Sellers P/N
Manual Motor Starter Magnetic Only
TYPE
Type
DES
Description
Manual Motor Starter Magnetic Only
AMPRATULCSA
Ampere Rating UL/CSA
A
ATEX
ATEX Certificate
-
CCMCHEADER
Connecting Capacity Main Circuit Header
CCMCVALUE
Connecting Capacity Main Circuit Value
mm²
CTN
Customs tariff number
85362010
ED
Electrical Durability
50000 Cycle
ETIM6
ETIM 6
EC000074 - Motor protection circuit-breaker
MD
Mechanical Durability
100000 Cycle
MAC
Mounted Auxiliary Contacts
-
PLS
Phase Loss Sensitive
No
PLHEADER
Power Loss Header
at Rated Operating Conditions per Pole
PLVALUE
Power Loss Value
W
CNSMASSEXACT
Product Net Weight
kg
RC
Rated Current
A
RISCCS
Rated Instantaneous Short-Circuit Current Setting
A
RIV
Rated Insulation Voltage
690 V
ROPAC3HEADER
Rated Operational Power AC-3 Header
(400 V) Three Phase
ROPAC3VALUE
Rated Operational Power AC-3 Value
kW
ROVHEADER
Rated Operational Voltage Header
Main Circuit
ROVVALUE
Rated Operational Voltage Value
690 V
RSSCBCHEADER
Rated Service Short-Circuit Breaking Capacity Header
RSSCBCVALUE
Rated Service Short-Circuit Breaking Capacity Value
230.000 kA
RUSCBCHEADER
Rated Ultimate Short-Circuit Breaking Capacity Header
RUSCBCVALUE
Rated Ultimate Short-Circuit Breaking Capacity Value
100.000 kA
RUC
Rated Uninterrupted Current
A
SR
Setting Range
-
TC
Trip Class
-
UNSPSC
39121521
DESCSHORT
Short Description
DESCLONG
Long Description
INTNO
International product number
MANUID
Product number of the Manufacturer
MANUNAME
Manufacturer Name
ABB
EF002336
Overload release current setting
A
EF007131
Adjustment range undelayed short-circuit release
A
EF006233
With thermal protection
false
EF007400
Phase failure sensitive
false
EF007007
Switch off technique
Magnetic
EF001435
Rated operating voltage
690, 690 V
EF001389
Rated permanent current Iu
A
EF001364
Rated operation power at AC-3, 400 V
kW
EF006819
Type of electrical connection of main circuit
Screw connection
EF006976
Type of control element
Turn button
EF008240
Device construction
Complete device in housing
EF001387
With integrated auxiliary switch
false
EF001390
With integrated under voltage release
false
EF001391
Number of poles
3
EF007049
Rated short-circuit breaking capacity lcu at 400 V, AC
kA
EF005474
Degree of protection (IP)
IP20
EF000040
Height
mm
EF000008
Width
45 mm
EF000049
Depth
mm
WEBLINK
Deeplink product page
Link to product detail page