??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 18
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
MO165 - Manual Motor Starters
Bill of material
ABB - 1SAM461000R1015 + MO165-42 Manual motor starter Magnetic only, 42 A
PN
Product Id
EXTTYPE
Extended Product Type
INVDES
Invoice Description
TYPE
Type
MO165
DES
Description
Manual Motor Starter, Magnetic Only, Ie = 16 - 65 A
DESCSHORT
Short Description
DESCLONG
Long Description
INTNO
International product number
MANUID
Product number of the Manufacturer
MANUNAME
Manufacturer Name
ABB
EF002336
Overload release current setting
A
EF007131
Adjustment range undelayed short-circuit release
A
EF006233
With thermal protection
false
EF007400
Phase failure sensitive
false
EF007007
Switch off technique
Magnetic
EF001435
Rated operating voltage
250, 690 V
EF001389
Rated permanent current Iu
A
EF001364
Rated operation power at AC-3, 400 V
kW
EF006819
Type of electrical connection of main circuit
Screw connection
EF006976
Type of control element
Turn button
EF008240
Device construction
Complete device in housing
EF001387
With integrated auxiliary switch
false
EF001390
With integrated under voltage release
false
EF001391
Number of poles
3
EF007049
Rated short-circuit breaking capacity lcu at 400 V, AC
kA
EF005474
Degree of protection (IP)
IP20
EF000040
Height
142.65 mm
EF000008
Width
55 mm
EF000049
Depth
mm
CTN
Customs tariff number
WEBLINK
Deeplink product page
Link to product detail page