??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FATH
Description
Mobile Whiteboard
Bill of material
02063L1500M
PARTNR
Part #
02063L1500M
B
1588 mm
B1
1500 mm
H
2000 mm
H1
1200 mm
WEIGHT
Weight
30.5 kg
CTN
Customs Tarrif Number
96100000
ID
ID #
151862
CFM
Certificate
POP
Certificate
REACH
Certificate
ROHS
Certificate