??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
MOBP-TE - Motor Mounting Plates for Conveyor
Bill of material
MOBP-TE90-113
PN
Part Number
MOBP-TE90-113
TYPE
Type
MOBP
NO
No.
TE
MS
Motor Size
90
W
Width
113 mm
H
Height
118 mm
TT
Thickness
3.2 mm
D1
37 mm
D2
6.5 mm
W1
18 mm
W2
73.5 mm
H1
73.5 mm