??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Description
Modèle 432866 - Hinge for marine application - Stainless steel 316
Bill of material
Béné Inox 432866-195
REF
Référence
432866-195
L
195
B
98 mm
H
5 mm
D1
5.000 mm
D2
10.0 mm
NBR
8