??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 20
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Modèle 8004 - Welding clamp ferrule - Stainless steel 316L
Bill of material
Béné Inox 680044-400
REF
Reference
MAT
Matière
Inox 316 L
FINITION
D1P
Pouce
D1
mm
D2
mm
E
mm
L
28.7 mm
POIDS
kg