您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
español
français
italiano
English
emile maurin 9551116
EMILE MAURIN - Fixation Bâtiment et Infrastructure
Clamping
clamp and accessory
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{emile_maurin_fix_infra/crapautage/crapauds_cales/95511.prj},{NB=emile_maurin_fix_infra_9551116_400},{DES=Crapaud LINDAPTER® type D3},{NORME1=-},{NORME2=-},{MATIERE=fonte},{REVETEMENT=Zn},{CERTIFICATION=-},{MARQUE=LINDAPTER},{REF=9551116},{LODLEVEL=400},{Z=M16},{V1=6.5-13},{V2=13-20},{Y=30},{X=30},{S=M8},{T=16},{INFOS=INFOTEXTE},{TENSILE=7.3},{FRICTIONAL=1,5},{TT=147},{W=35},{X1=7},{PPATH=95511/95511_asmtpl.prj},{PC=D316},{WEB=https://fixation.emile-maurin.fr}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
EMILE MAURIN - Fixation Bâtiment et Infrastructure
Description
Model 95511 - LINDAPTER® FLAT TOP ADJUSTABLE CLAMP TYPE D3 - MALLEABLE IRON - ZINC PLATED
Bill of material
emile_maurin_9551116
DES
Long description
Crapaud LINDAPTER® type D3
NORME1
Standard 1
-
NORME2
Standard 2
-
MATIERE
Material
fonte
REVETEMENT
Coating
Zn
CERTIFICATION
Certification / Accreditation
-
MARQUE
Marque
LINDAPTER
REF
Reference
9551116
LODLEVEL
LOD Level
400
300
200
400
300
200
Z
Bolt
M16
V1
V inserted over S screw
6.5-13
mm
V2
V inserted below S screw
13-20
mm
Y
30
mm
X
30
mm
S
M8
T
16
mm
INFOS
Information
Information
INFOTEXTE