??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Firma
AIR-tec-Vogel
Beschreibung
Mod. G - Rod Fork
Stückliste
G-160-200
MOD
Mod.
G-160-200
PHY
Ø cyl.
160-200
CK
Ø CK
35 mm
LE
72 mm
CM
35 mm
CL
70 mm
ER
44 mm
CE
144 mm
KK
M 36x2
B
92 mm
B1
Ø B1
60 mm
INFO
Infotext
Information
Infotext