目錄: GETOtec
Created: 05.06.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
GETOtec
SIS-M8-65
GETOtec
Linearmodule
Spindle axes
Serie 5ES-BS Accessories
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{getotec/linearmodule/spindelachsen/5es_zubehoer/kit_per_staffagio_sensore_induttivo_sis_asmtab.prj},{NB=SIS-M8-65},{MOD=SIS-M8-65},{TAGLIA=65},{A=27},{C=10},{D=20},{E=3.5},{H1=13},{H2=8.5},{I=5.5},{L=25},{M=15},{N1=10.5},{N2=24},{O=8.5},{P=10},{Q=18.5},{R=30},{S=15},{PESO=10},{PPATH=kit_per_staffagio_sensore_induttivo_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
Company
GETOtec
Description
Mod SIS - Kit to fix the inductive sensor
Bill of material
SIS-M8-65
MOD
Mod.
SIS-M8-65
SIS-M8-65
TAGLIA
Size
65
65
A
27
27
mm
C
10
10
mm
D
20
mm
E
3.5
3.5
mm
H1
13
13
mm
H2
8.5
8.5
mm
I
5.5
mm
L
25
25
mm
M
15
15
mm
N1
10.5
10.5
mm
N2
24
24
mm
O
Ø O
8.5
8.5
mm
P
10
10
mm
Q
18.5
18.5
mm
R
30
30
mm
S
15
15
mm
PESO
Weight
10
10
g