??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Encoder Products
Description
Model 802S - Stainless Steel Encoder
Bill of material
802S-07-S-0001-A-OC-1-F-N-E-G-N
PN
Part No.
802S-07-S-0001-A-OC-1-F-N-E-G-N
MDL
Model
Size 20 (2.0")
SS
Shaft Size
OT
Operating Temperature
CPR
Cycles per Revolution
NC
Number of Channels
OUT
Output Type
MF
Maximum Frequency
MOUNT
Mounting
S
Seal
CL
Connector Location
CT
Connector Type
CER
Certification