??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Clark Reliance
Description
Model W-5000 & Model S-5100 - T400.53_54
Bill of material
TJB-12-C-11111
MAN
Manufacturer
Jacoby-Tarbox
DESC
Description
Weld Neck Sight Window
MOD
Model
SIZE
Size
Inch
WM
Wetted Metal
B
Body
WIN
Window
GAS
Gasket
NW
Non-Wetted
NP
Nameplate/Rating Tag
PN
Part Number
TJB-12-C-11111
DP
Design Pressure
150 psig / 10.34 bar
DT
Design Temperature
250°F / 121°C
W
Weight
6.0 lbs / 2.7 kgs