??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
LILAI Chain
Description
Molded Drive Sprocket - 821 Series
Bill of material
3-821-19-25
CODE
Code
PM
Processing methods
SERIES
Series
MATERIAL
Material
PA6+30% Fiber Glass
AT
Apply to
light duty conveying, also suitable for 802 series stainless steel chain
JG
Inner Diameter
Bore tolerance : d +0.2/+0.1
TN
Teeth No.
19
PD
115.7 mm
OD
117.0 mm
BORE
Bore
mm