??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
TE Connectivity
Description
Molded SMD Inductors
Bill of material
1-1624094-9
PN
Part Number
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
TEINTERNALDESCRIPTION
TE Internal Description
ELEMENTTYPE
Element Type
Wirewound
SHIELDED
Shielded
No
INDUCTANCEUH
Inductance
uH
CURRENTRATINGMAXMA
Current Rating Max
mA
DCRESISTANCEOHM
DC Resistance
Ohm
TOLERANCE
Tolerance
10%
SELFRESONANTFREQUENCYMHZ
Self Resonant Frequency
MHz
LEADTYPE
Lead Type
Surface Mount Terminals
MOUNTSTYLE
Mount Style
Surface Mount
DIMENSIONSMM
Dimensions
mm
OPERATINGTEMPERATURERANGEC
Operating Temperature Range
C
PACKAGINGMETHOD
Packaging Method
Taped & Reeled
QUALITYFACTOR
Quality Factor
ALIAS
Alias #
SIZECODE
Size Code