??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Algood Caster Innovations
Description
Moldon Rubber - 250-1,600lbs.
Bill of material
W-6204-MR-RB
PN
Part Number
W-6204-MR-RB
SER
Series
Moldon Rubber
D
Diameter
Inch
W
Tread Width
Inch
B
Bearing Type
HUB
Hub Length
1 13/16 Inch
BORE
Standard Bore
1/2 Inch
CAP
Capacity
250 lbs.
WGT
Weight
2.34 lbs.
COL
Color
Black
SW
Side Washers
TG
Thread Guards
DUR
Durometer
95 A Scale