??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Ipf Electronic
Description
Motion sensor
Bill of material
RT550900
IDNR
RT550900
DESCSHORT
Short Description
sensor Radar, Motion sensor, 55x57x144mm, 12-24V AC/DC, -30-60°C, 1x Relay contact Change-over contact, Cable 10m, IP64, Plastic PC
DESCLONG
Long Description
Radar sensors are used primarily as signal transducers for controlling automatic doors and gates. They detect the movement of persons and/or industrial trucks and, at the same time, are insensitive to soiling. Objects can be detected depending on their movement direction in order to optimize the opening cycles of the gates. In doing so, it is possible to mask out people so that the sensor responds only when vehicles approach. Furthermore, it is possible to eliminate interference caused by moving objects within the detection range of the sensor. Systems that are also equipped with presence detection monitor the area in front of a gate in order to prevent the gate leaf from coming into contact with vehicles or objects.
MANUID
Product ID of the Manufacturer
RT550900
DELTIME
Delivery Time
14
ARDTEEL_ANZEIGE
Display
LED display
ARDTE00_AUSFUEHRUNG
Version
Motion sensor
ARDTEEL_AUSFUEHRUNGDERSCHALTFUNKTION
Type of switching function
Change-over contact
ARDTEEL_AUSFUEHRUNGDESELEKTRISCHENANSCHLUSSES
Type of electrical connection
Cable
ARDTEEL_AUSFUEHRUNGDESSCHALTAUSGANGS
Type of switching output
Relay contact
ARDTEEL_EINSTELLVERFAHREN
Setting procedure
Parameterization via remote control
ARDTEME_MONTAGEART
Mounting method
Surface mounted (plaster)
ARDTEME_SCHUTZARTIP
Degree of protection (IP)
IP64
ARDTEME_WERKSTOFFDESGEHAEUSES
Housing material
Plastic PC
ARDTEOP_ERFASSUNGSBEREICHBEWEGUNG
Detection range, movement
6000 x 10000mm
ARDTEME_ADERZAHL
Number of cores
4
ARDTEEL_ANZAHLDERSCHALTAUSGAENGE
Number of switching outputs
1
ARDTE00_ARBEITSFREQUENZ
Operating frequency
24,120,000kHz
ARDTEEL_BEMESSUNGSSCHALTSTROM
Rated switching current
1,000mA
ARDTEME_BREITE
Width
144mm
ARDTEME_HOEHE
Height
55mm
ARDTEME_KABELLAENGE
Cable length
10m
ARDTEEL_LEISTUNGSAUFNAHME
Power consumption
2VA
ARDTEME_LAENGE
Length
57mm
ARDTEEL_MINGESCHWINDIGKEIT
Min. speed
0.05m/s
ARDTEME_OPTIMALEMONTAGEHOEHE
Optimum mounting height
6m
ARDTEEL_SCHALTSPANNUNG
Switching voltage
42V
ARDTEEL_SENDELEISTUNGRADAR
Transmitting power, radar
5mW/cm²
ARDTEEL_BETRIEBSSPANNUNGAC50
Operating voltage (AC 50Hz)
12 - 24
ARDTEEL_BETRIEBSSPANNUNGDC
Operating voltage (DC)
12 - 24
ARDTEME_MONTAGEHOEHE
Mounting height
2,000 - 6,000
ARDTEME_NEIGUNGSWINKEL
Inclination angle
90
ARDTEME_UMGEBUNGSTEMPERATUR
Ambient temperature
-30 - 60
ISSUE_DATE
Last update
11/02/2023
ARTIKELANSICHT
Article view
Article view
PRODUKTDATENBLATT
Product data sheet
Product data sheet