??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
igus
Description
Mounting Brackets - KMA - Attachment from any side
Bill of material
SK280.068.1ZB.1
ARTNR
Part no.
SK280.068.1ZB.1
INFO
Info PDF
INFO
KE
Chain end
AUS
Option
locking
KAMME
Tiewrap plate
BI
Inner width Bi
68 mm
A
Dimension
104 mm
B
Dimension
92 mm
C
Dimension
68 mm
D
Dimension
35 mm
E
Dimension
46 mm
F
Dimension
21 mm
G
Dimension
18 mm
N
Number of teeth
7