??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Sikla
Description
Mounting Plate GPL F 80 Stabil - Mounting Plate GPL F 80 Stabil
Bill of material
451280
TYP
Type
LODLEVEL
Level of detail
ABMESSUNG
L x B x s
110 x 80 x 8 mm
LANGLOCH
d x a
11 x 31 mm
D
Diameter
11 mm
G
Weight
0.50 kg
VERP
Piece
25
ARTNR
Part No.
FLS
Formlock screws
CNSSUBPART
2