??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 11
HELP_VARIABLE
Company
Berger Tools
Description
MP 500 - Maximum force, rod sealed
Bill of material
MP500-032
ARTNR
CU
Stroke
mm
L
Total length
mm
LMIN
Minimum length
mm
RC
Reserves stroke
mm
D
Diameter
32 mm
P
Pressione
197 bar
PMIN
Pressure min.
20 bar
CX
Working stroke
mm
Enter value for CX
Working stroke
mm
cm
inch
ft
FIS
Fixing
F0
Nominal initial force
500 daN
F1I
Isothermal end force
daN
F1P
Polytrophic end force
daN
V
Volume
cm³
S
Surface
2.54 mm
W
Weight
Kg