??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 40
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
MP1 - Modular pushbutton
Bill of material
ABB - 1SFA611100R1105 + MP1-11W Pushbutton
PN
Product Id
EXTTYPE
Extended Product Type
INVDES
Invoice Description
TYPE
Type
SN
S/N Code Number
DES
Description
DESCSHORT
Short Description
DESCLONG
Long Description
INTNO
International product number
MANUID
Product number of the Manufacturer
MANUNAME
Manufacturer Name
ABB
EF000190
Colour button
EF001372
Number of command positions
EF006253
Construction type lens
EF000079
Hole diameter
mm
EF001546
Type of button
EF001142
Suitable for illumination
EF005500
With protective cover
EF001537
Labelled
EF007447
Switching function latching
EF001407
Spring-return
EF006014
With front ring
EF005972
Material front ring
EF002429
Colour front ring
EF003118
Degree of protection (IP), front side
EF011961
Degree of protection (NEMA), front side
CTN
Customs tariff number
WEBLINK
Deeplink product page
Link to product detail page