MP43C-010-F1
MEDAN
Air-units
Pressure Switch
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{medan/air_units/pneumatic_pressure_switch/mp43_asmtab.prj},{NB=MP43C-010-F1},{MODEL=MP43},{PR=C},{OM=010},{PP=F1},{PP1=9.728},{OP=},{PPATH=mp43/assemblies/mp43_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
MEDAN
Description
MP43 - high precision digital pressure switch
Bill of material
MP43C-010-F1
MODEL
model
MP43
PR
pressure range
C:Compound(-101.0~101.0 kPa)
V:Vacuum(-101.3~10.0 kPa)
P:Positive(-0.1~1.0 MPa)
C:Compound(-101.0~101.0 kPa)
V:Vacuum(-101.3~10.0 kPa)
P:Positive(-0.1~1.0 MPa)
OM
output method
010:2 NPN output + 1 Analog output(1~5V)
011:2 NPN output + 1 Analog output(4~20mA)
02 :2 NPN output + Copy function
030:2 PNP output + 1 Analog output(1~5V)
031:2 PNP output + 1 Analog output(4~20mA)
04 :2 PNP output + Copy function
010:2 NPN output + 1 Analog output(1~5V)
011:2 NPN output + 1 Analog output(4~20mA)
02 :2 NPN output + Copy function
030:2 PNP output + 1 Analog output(1~5V)
031:2 PNP output + 1 Analog output(4~20mA)
04 :2 PNP output + Copy function
PP
pressure port
F1:R1/8,M5x0.8
F2:NPT1/8,#10-32UNF
F3:G1/8,M5x0.8
F1:R1/8,M5x0.8
F2:NPT1/8,#10-32UNF
F3:G1/8,M5x0.8
OP
option parts
Blank:Without bracket
A12:Mounting bracket
A13:Mounting bracket
Blank:Without bracket
A12:Mounting bracket
A13:Mounting bracket