??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
mpb125_2024g - Bel Power Solutions
Bill of material
MPB125-2024G
PN
Part Number
MPB125-2024G
DESC
Description
Industrial Open Frame AC-DC Power Supply, Power 125W, Output 24/12VDC, 5.2/0.5A, Input 90-264VAC, Molex Header, RoHS Compliant
POWER
Power
125 W
VI
Voltage Input
90-264 VAC
OV
Output Voltage
24.pro VDC
OC
Output Current
5.2/0.5 A
OT
Operating Temperature
0 to 70 °C