??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
GAMM
Description
MPC/109 - Maniglia portello caldaia
Bill of material
6145005
CODE
code
6145005
MOD
Modello
MPC/109
A
85 mm
B
28 mm
C
32 mm
D
11.2 mm
E
7 mm
F
8 mm
G
18 mm
L
23 mm
S
138 mm
WGT
weight
9 g
MAT
Materiale
154