??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
GAMM
Description
MPC/94 - Maniglia portello caldaia
Bill of material
6145010
CODE
code
6145010
MOD
Modello
MPC/94
A
85 mm
B
28 mm
C
35 mm
D
10.2 mm
E
14 mm
F
14 mm
G
13 mm
L
156 mm
S
11.9 mm
WGT
weight
174 g
MAT
Materiale
Manopola cilindrica in duroplasto nero. Gancio in acciaio zincato.