??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Promatec
Description
MPC17002T39 - 1/8 Hose Barb Non-Valved In-Line Coupling Body
Bill of material
MPC17002T39
PN
Part No.
MPC17002T39
TT
Termination Type
1/8" Hose Barb
CCOLUMN
Product Number
MPC17002T39
DCOLUMN
Product Name
1/8" Hose Barb Non-Valved In-Line Coupling Body
FCOLUMN
CPC Series
MPC
GCOLUMN
CPC Bag Quantity
25
LCOLUMN
CPC Category
Medical-Grade, Bioprocessing
SCOLUMN
CPC Seal Options ID
TCOLUMN
CPC Valve Spring ID
VCOLUMN
CPC Low
-40°F
WCOLUMN
CPC Low
-40°C
XCOLUMN
CPC High
300°F
YCOLUMN
CPC High
149°C
AECOLUMN
CPC Sterilization Method ID
Gamma, autoclave
AFCOLUMN
CPC Spillage
ANCOLUMN
CPC Pressure Range
Up to 60 psi, 4.1 bar
AYCOLUMN
REACH
Compliant
AZCOLUMN
RoHS
Compliant
BACOLUMN
Natural Polysulfone
BBCOLUMN
BCCOLUMN
white PVDF
BDCOLUMN
BECOLUMN
Other
NA
MCOLUMN
Material Type
NCOLUMN
Material Finish
NOTE
Note