??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Promatec
Description
MPC22002T03 - 1/8 Hose Barb Non-Valved Class VI Polycarbonate Coupling Insert
Bill of material
MPC22002T03
PN
Part No.
MPC22002T03
TT
Termination Type
1/8" Hose Barb
CCOLUMN
Product Number
MPC22002T03
DCOLUMN
Product Name
1/8" Hose Barb Non-Valved Class VI Polycarbonate Coupling Insert
FCOLUMN
CPC Series
MPC
GCOLUMN
CPC Bag Quantity
250
LCOLUMN
CPC Category
Medical-Grade, Bioprocessing
SCOLUMN
CPC Seal Options ID
Buna-N USP Class V
TCOLUMN
CPC Valve Spring ID
VCOLUMN
CPC Low
-40°F
WCOLUMN
CPC Low
-40°C
XCOLUMN
CPC High
250°F
YCOLUMN
CPC High
121°C
AECOLUMN
CPC Sterilization Method ID
Gamma, autoclave
AFCOLUMN
CPC Spillage
ANCOLUMN
CPC Pressure Range
Up to 60 psi, 4.1 bar
AYCOLUMN
REACH
Compliant
AZCOLUMN
RoHS
Compliant
BACOLUMN
Purple Tint Polycarbonate
BBCOLUMN
BCCOLUMN
BDCOLUMN
BECOLUMN
Other
MCOLUMN
Material Type
NCOLUMN
Material Finish
NOTE
Note