您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
italiano
English
MPC22004T03
Promatec
innesti
bio
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{promatec/innesti/bio/mpc22004t03.prj},{NB=MPC22004T03},{PN=MPC22004T03},{IDM=6.4},{L1=1.300},{L2=0.060},{L3=0.080},{L4=0.300},{L5=0.046},{L6=0.670},{L7=0.075},{L8=0.610},{L9=0.250},{L10=0.005},{D1=0.560},{D2=0.436},{D3=0.332},{D4=0.454},{D5=0.340},{D6=0.370},{D7=0.290},{D8=0.320},{D9=0.478},{D10=0.402},{D11=0.210},{D12=0.500},{R1=0.035},{R2=0.020},{T1=0.050},{T2=0.068},{ID=1/4},{FL=.210},{CCOLUMN=MPC22004T03},{DCOLUMN=1/4\" Hose Barb Non-Valved Coupling Insert},{FCOLUMN=MPC},{GCOLUMN=250},{LCOLUMN=Medical-Grade, Bioprocessing},{SCOLUMN=Buna-N USP Class V},{TCOLUMN=},{VCOLUMN=-40°F},{WCOLUMN=-40°C},{XCOLUMN=250°F},{YCOLUMN=121°C},{AECOLUMN=Gamma, autoclave},{AFCOLUMN=},{ANCOLUMN=Up to 60 psi, 4.1 bar},{AYCOLUMN=Compliant}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 2
HELP_VARIABLE
Company
Promatec
Description
MPC22004T03, MPC22006T03 - Buna-N Seal - USP Class V
Bill of material
MPC22004T03
PN
Part No. (Straight Thru)
MPC22004T03
MPC22004T03
ID
Tubing Size ID
1/4
1/4
Inch
IDM
Tubing Size ID
6.4
6.4
mm
FL
Flow
.210
.210
Inch
CCOLUMN
Product Number
MPC22004T03
MPC22004T03
DCOLUMN
Product Name
1/4" Hose Barb Non-Valved Coupling Insert
1/4" Hose Barb Non-Valved Coupling Insert
FCOLUMN
CPC Series
MPC
GCOLUMN
CPC Bag Quantity
250
LCOLUMN
CPC Category
Medical-Grade, Bioprocessing
SCOLUMN
CPC Seal Options ID
Buna-N USP Class V
TCOLUMN
CPC Valve Spring ID
VCOLUMN
CPC Low
-40°F
WCOLUMN
CPC Low
-40°C
XCOLUMN
CPC High
250°F
YCOLUMN
CPC High
121°C
AECOLUMN
CPC Sterilization Method ID
Gamma, autoclave
AFCOLUMN
CPC Spillage
ANCOLUMN
CPC Pressure Range
Up to 60 psi, 4.1 bar
AYCOLUMN
REACH
Compliant
AZCOLUMN
RoHS
Compliant
BACOLUMN
Purple Tint Polycarbonate
BBCOLUMN
BCCOLUMN
BDCOLUMN
BECOLUMN
Other
MCOLUMN
Material Type
NCOLUMN
Material Finish
NOTE
Note