??
Catalog navigation
Download modelli CAD
Anteprime
3D
2D
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Promatec
Description
MPCK17002T03 - 1/8 Hose Barb Non-Valved In-Line Coupling Body With Lock
Bill of material
MPCK17002T03
PN
Part No.
MPCK17002T03
TT
Termination Type
1/8" Hose Barb
CCOLUMN
Product Number
MPCK17002T03
DCOLUMN
Product Name
1/8" Hose Barb Non-Valved In-Line Coupling Body With Lock
FCOLUMN
CPC Series
MPC
GCOLUMN
CPC Bag Quantity
25
LCOLUMN
CPC Category
Medical-Grade, Bioprocessing
SCOLUMN
CPC Seal Options ID
TCOLUMN
CPC Valve Spring ID
VCOLUMN
CPC Low
-40°F
WCOLUMN
CPC Low
-40°C
XCOLUMN
CPC High
250°F
YCOLUMN
CPC High
121°C
AECOLUMN
CPC Sterilization Method ID
Gamma, autoclave
AFCOLUMN
CPC Spillage
ANCOLUMN
CPC Pressure Range
Up to 60 psi, 4.1 bar
AYCOLUMN
REACH
Compliant
AZCOLUMN
RoHS
Compliant
BACOLUMN
Purple Tint Polycarbonate
BBCOLUMN
BCCOLUMN
White Polycarbonate
BDCOLUMN
BECOLUMN
Other
White Polysulfone Locking Sleeve
MCOLUMN
Material Type
NCOLUMN
Material Finish
NOTE
Note