??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
MPEK3 - Modular emergency stop - 30mm key release
Bill of material
ABB - 1SFA611522R1201 + MPEK3-12R Emergency stop
PN
Product Id
EXTTYPE
Extended Product Type
INVDES
Invoice Description
TYPE
Type
SN
S/N Code Number
DES
Description
DESCSHORT
Short Description
DESCLONG
Long Description
INTNO
International product number
MANUID
Product number of the Manufacturer
MANUNAME
Manufacturer Name
ABB
EF000190
Colour button
EF006253
Construction type lens
Round
EF001423
Diameter cap
30 mm
EF000079
Hole diameter
22 mm
EF005474
Degree of protection (IP)
IP66
EF011959
Degree of protection (NEMA)
4X
EF001546
Type of button
High
EF001142
Suitable for illumination
false
EF003829
With lighting
false
EF007447
Switching function latching
true
EF001407
Spring-return
false
EF006014
With front ring
false
EF005972
Material front ring
Other
EF002429
Colour front ring
Other
EF001433
Suitable for emergency stop
CTN
Customs tariff number
85369001
WEBLINK
Deeplink product page
Link to product detail page