??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
mpi_250_36 - Signal Transformer
Bill of material
MPI-250-36
PN
Part Number
MPI-250-36
DESC
Description
International Multi-Purpose Transformer, 250VA Power, 36VCT Output Series, 18V Output Parallel
POWERVA
Power
250 VA
OS
Output Series
36VCT
OP
Output Parallel
18V
INPUT
Input
100V/115V/200V/215V/230V V
MOUNTING
Mounting
Chassis Mount
FREQUENCY
Frequency
50/60Hz Hz
WEIGHT
Weight
6.76 lbs (3.07 kg)
LENGTH
Length
4.12 in. (104.6 mm)
WIDTH
Width
4.13 in. (104.9 mm)
HEIGHT
Height
3.86 in. (98 mm)