??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Promatec
Description
MPU171239, MPU171639 - In-Line - Hose Barb
Bill of material
MPU171239
PN
Part No. (Straight Thru)
CCOLUMN
Product Number
DCOLUMN
Product Name
FCOLUMN
CPC Series
MPU
GCOLUMN
CPC Bag Quantity
10
LCOLUMN
CPC Category
Medical-Grade, Bioprocessing
VCOLUMN
CPC Low
-40°F
WCOLUMN
CPC Low
-40°C
XCOLUMN
CPC High
300°F
YCOLUMN
CPC High
149°C
AECOLUMN
CPC Sterilization Method ID
Gamma, autoclave
ANCOLUMN
CPC Pressure Range
Vacuum to 35 psi,2.4 bar
BACOLUMN
Polysulfone (amber tint), USP Class VI, ADCF