??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Promatec
Description
MPX17X1739 - MPX Body x MPX Body Class VI Polysulfone Adaptor
Bill of material
MPX17X1739
PN
Part No.
MPX17X1739
MC
Mating Coupling Series
MPX Series
CCOLUMN
Product Number
MPX17X1739
DCOLUMN
Product Name
MPX to MPX Back-to-Back Body Adapter
FCOLUMN
CPC Series
Back-to-Back Adapters, MPX
GCOLUMN
CPC Bag Quantity
25
LCOLUMN
CPC Category
Medical-Grade, Bioprocessing
SCOLUMN
CPC Seal Options ID
NA
VCOLUMN
CPC Low
-40°F
WCOLUMN
CPC Low
-40°C
XCOLUMN
CPC High
300°F
YCOLUMN
CPC High
149°C
AECOLUMN
CPC Sterilization Method ID
Gamma, autoclave
ANCOLUMN
CPC Pressure Range
Up to 60 psi, 4.1 bar
BACOLUMN
Natural Polysulfone
BBCOLUMN
NA
BCCOLUMN
white PVDF
BDCOLUMN
NA