??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
TE Connectivity
Description
MQS, RECEPTACLE AND TAB
Bill of material
5-928918-1
PN
Part Number
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
TEINTERNALDESCRIPTION
TE Internal Description
SEALABLE
Sealable
No
PRIMARYLOCKINGFEATURE
Primary Locking Feature
WIRETYPE
Wire Type
Copper
CRIMPTYPE
Crimp Type
F-Crimp
TERMINALSPLICETYPE
Terminal & Splice Type
MATINGTABWIDTH
Mating Tab Width
MATINGTABTHICKNESS
Mating Tab Thickness
INTERFACEPLATING
Interface Plating
TERMINATIONMETHOD
Termination Method
Crimp
WIRESIZEMM2
Wire Size
mm2
WIRESIZESEARCHMM2
Wire Size Search
mm2
WIREINSULATIONDIAMETER
Wire Insulation Diameter
OPERATINGTEMPERATURERANGE
Operating Temperature Range
AGENCYSTANDARD
AgencyStandard
TERMINALTRANSMITS
Terminal Transmits
0 - 24 A (Low Power)
RECEPTACLESTYLE
Receptacle Style
TYPICALCURRENTRATINGA
Typical Current Rating
A
CONTACTTERMINATIONAREAPLATINGMATERIAL
Contact Termination Area Plating Material
WIRESIZESEARCHAWG
Wire Size Search
AWG
PACKAGINGQUANTITY
Packaging Quantity
PACKAGINGMETHOD
Packaging Method
WIRESIZEAWG
Wire Size
AWG
SEALTYPE
Seal Type