??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
cpc Europa
Description
MR 7W - Rail
Bill of material
MR7W-N-30-5-25-RAIL
MOD
Model Code
MR
SIZE
Size
7
RT
Rail type
RL
Rail length
mm
Enter value for RL
Rail length
mm
cm
inch
ft
PA
Starting hole position
P1
Starting hole pitch
mm
Enter value for P1
Starting hole pitch
mm
cm
inch
ft
P2
End hole pitch
25.000 mm
AG
Accuracy grade
W1
14 mm
H1
5.2 mm
P
30 mm
DXDXG1
Dxdxg1
6x3.5x3.5 mm
M1
M4x0.7 mm
RW
Rail Weight
516 g/m