??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
GAMM
Description
MRS - Manopola girevole ribaltabile
Bill of material
6385010
CODE
code
MOD
Modello
A
mm
H
mm
S
mm
D
mm
N
mm
M
D1
2.5 mm
G
mm
F
4 mm
E
7 mm
B
mm
L
mm
WGT
weight
g
MAT
Materiale
Tecnopolimero nero, finitura opaca. Perno in acciaio e snodo in acciaio zincato.