??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 70
HELP_VARIABLE
Company
RCM
Description
MS 200 - Mini cylinders + SKUDO
Bill of material
MS200-035-A-GR
CODE
-
CU
Stroke
mm
L
Total length
mm
LMIN
Minimum length
mm
RC
Reserves stroke
1 mm
D
Diameter
25 mm
P
Pressure
bar
PMIN
Pressure min.
10 bar
CX
Working stroke
mm
Enter value for CX
Working stroke
mm
cm
inch
ft
FIS
Fixing
SKUDO
-
F0
Nominal initial force
F1I
Isothermal end force
daN
F1P
Polytrophic end force
daN
S
Surface
1.13 cm^2
W
Weight
Kg