??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 80
HELP_VARIABLE
Company
RCM
Description
MS 90 - Mini cylinders + SKUDO
Bill of material
MS90-122-A-PR
CODE
-
CU
Stroke
mm
L
Total length
mm
LMIN
Minimum length
mm
RC
Reserves stroke
1 mm
D
Diameter
19 mm
P
Pressure
bar
PMIN
Pressure min.
10 bar
CX
Working stroke
mm
Enter value for CX
Working stroke
mm
cm
inch
ft
FIS
Fixing
SKUDO
-
F0
Nominal initial force
F1I
Isothermal end force
daN
F1P
Polythrophic end force
daN
S
Surface
0.50 cm^2
W
Weight
Kg