피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
카탈로그 탐색
언어선택:
English
English (United States)
ABB - 1SAM350005R1004 + MS132-0.63-HKF1-11 Manual Motor Starter Trip class 10, 0.4 ... 0.63 A, HKF1-11
ABB Low Voltage & Systems
Low Voltage Products & Systems
Control Products
Manual Motor Starters
Manual Motor Starters
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{abb_ww/low_voltage/control/manual_motor_starters/manual_motor_starters/ms132.prj},{NB=abb_1SAM350005R1004_MS132-0.63-HKF1-11 Manual Motor Starter Trip class 10, 0.4 ... 0.63 A, HKF1-11},{PN=1SAM350005R1004},{X=2},{CTN=85362010},{EFI00040=MIN},{EFI00008=MIN},{EFI00049=MIN},{EXTTYPE=MS132-0.63-HKF1-11},{INVDES=MS132-0.63-HKF1-11 Manual Motor Starter Trip class 10, 0.4 ... 0.63 A, HKF1-11},{TYPE=MS132, Ie = < 10 A},{DES=Manual Motor Starter, Ie = 0.16 ... 10 A},{LCP=Active},{DESCSHORT=MS132-0.63-HKF1-11 Manual Motor Starter}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 66
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
MS132 - Manual Motor Starters
Bill of material
ABB - 1SAM350005R1004 + MS132-0.63-HKF1-11 Manual Motor Starter Trip class 10, 0.4 ... 0.63 A, HKF1-11
PN
Product Id
1SAM350005R1004
1SAM350005R1004
EXTTYPE
Extended Product Type
MS132-0.63-HKF1-11
MS132-0.63-HKF1-11
INVDES
Invoice Description
MS132-0.63-HKF1-11 Manual Motor Starter Trip class 10, 0.4 ... 0.63 A, HKF1-11
MS132-0.63-HKF1-11 Manual Motor Starter Trip class 10, 0.4 ... 0.63 A, HKF1-11
TYPE
Type
MS132, Ie = < 10 A
MS132, Ie = < 10 A
DES
Description
Manual Motor Starter, Ie = 0.16 ... 10 A
Manual Motor Starter, Ie = 0.16 ... 10 A
DESCSHORT
Short Description
MS132-0.63-HKF1-11 Manual Motor Starter
MS132-0.63-HKF1-11 Manual Motor Starter
DESCLONG
Long Description
The MS132-0.63-HKF1-11 manual motor starter (also known as motor protection circuit breaker or manual motor protector) is a compact 45 mm width device with a rated operational current of Ie = 0.63 A and a pre-assembled front mounted auxiliary contact HKF1-11. This device is used to manually switch on and off motors and to protect them reliably and without the need for a fuse from short-circuits, overload and phase failures. The manual motor starter offers a rated service short-circuit breaking capacity Ics = 100 kA at 400 VAC and trip class 10. Further features are the build-in disconnect function, temperature compensation, trip-free mechanism and a rotary handle with a clear switch position indication. The manual motor starter is suitable for three- and single-phase applications. The handle is lockable to protect against unauthorized changes. Auxiliary contacts, signaling contacts, undervoltage releases, shunt trips, 3-phase bus bars, power in-feed blocks and terminal spacers are available as accessory.
The MS132-0.63-HKF1-11 manual motor starter (also known as motor protection circuit breaker or manual motor protector) is a compact 45 mm width device with a rated operational current of Ie = 0.63 A and a pre-assembled front mounted auxiliary contact HKF1-11. This device is used to manually switch on and off motors and to protect them reliably and without the need for a fuse from short-circuits, overload and phase failures. The manual motor starter offers a rated service short-circuit breaking capacity Ics = 100 kA at 400 VAC and trip class 10. Further features are the build-in disconnect function, temperature compensation, trip-free mechanism and a rotary handle with a clear switch position indication. The manual motor starter is suitable for three- and single-phase applications. The handle is lockable to protect against unauthorized changes. Auxiliary contacts, signaling contacts, undervoltage releases, shunt trips, 3-phase bus bars, power in-feed blocks and terminal spacers are available as accessory.
INTNO
International product number
4013614404443
4013614404443
MANUID
Product number of the Manufacturer
1SAM350005R1004
1SAM350005R1004
MANUNAME
Manufacturer Name
ABB
EF003977
Rated voltage
V
EF007048
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz
kA
EF006233
With thermal protection
true
true
EF007400
Phase failure sensitive
true
true
EF002336
Overload release current setting
0.40, 0.63
0.40, 0.63
A
EF007129
Adjustment range short-term delayed short-circuit release
A
EF007007
Switch off technique
Thermomagnetic
Thermomagnetic
EF001435
Rated operating voltage
250, 690
250, 690
V
EF007131
Adjustment range undelayed short-circuit release
7.9, 7.9
7.9, 7.9
A
EF001389
Rated permanent current Iu
0.63
0.63
A
EF001364
Rated operation power at AC-3, 400 V
0.18
0.18
kW
EF006819
Type of electrical connection of main circuit
Screw connection
Screw connection
EF006976
Type of control element
Turn button
Turn button
EF008240
Device construction
Complete device in housing
Complete device in housing
EF001387
With integrated auxiliary switch
true
true
EF001390
With integrated under voltage release
false
false
EF001391
Number of poles
3
3
EF007049
Rated short-circuit breaking capacity lcu at 400 V, AC
100
100
kA
EF005474
Degree of protection (IP)
IP20
IP20
EF000040
Height
90
90
mm
EF000008
Width
45
45
mm
EF000049
Depth
86.75
86.75
mm
CTN
Customs tariff number
85362010
EFI00040
EFI00008
EFI00049
WEBLINK
Deeplink product page
Link to product detail page