??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
SUGATSUNE AMERICA
Description
MS843
Bill of material
MS843-2-1-D(13)
CNSORDERNO
Item Number
MS843-2-1-D
u
DNO
difference number
SJ200
u
T
1.5-3 mm
H
mm
A
107
u
mm
B
80
u
mm
C
79
u
mm
MASS
250
u
g
BMF
BodyMatelial/Finish/Color
zinc an alloy/satellite chrome
PMF
PackingMatelial/Finish/Color
rubber/black
IMF
InstallationMatelial/Finish/Color
steel/Chromate
SMF
SpacerMatelial/Finish/Color
steel/Chromate
CMF
CamMatelial/Finish/Color
steel/Chromate
KMF
KeyMatelial/Finish/Color
brass/nickel-plated