??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
SCHUNK
Description
MSC-PM62F - Magnetic chuck electropermanent
Bill of material
SCHUNK-0422079 MSC-PM62F 500 x 200
IDNR
ID
TYP
Description
ONLINE
Further product information
To the product page
L
mm
B
mm
H
81 mm
MAXSPAKRA1
Max. clamping force
75 N/cm²
POLTEI
Pole pitch
3 mm + 0.8 mm
ANSCH
Connection
4-PIN
ANZKAN
Amount of channels
1
NETSPA
Mains voltage
400V/460V
EIGENMASSE
Weight
kg
CNSCTN
Customs tariff number