??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 2
HELP_VARIABLE
Company
CKD
Description
MSD-L with switch
Bill of material
MSD-L-6-5-F0H-R
TYPE
Model No.
MSD-L
BORE
Bore size
mm
STROKE
Stroke
mm
SWM
Switch model No.
SLD
Lead wire direction
LWL
Lead wire length
SWP
Switch quantity
PP
Piping port position
POS
Stroke position
mm
Enter value for POS
Stroke position
mm
cm
inch
ft
INFOTEXT
Product information
Product information
APLUS
A + stroke
mm
A
mm
BPLUS
B + stroke
mm
B
mm
C
mm
D
4 mm
EE
M3
EF
M3
F
mm
GA
mm
GB
8.5 mm
HH
M3 depth 3
I
3.2 mm
J
Ø6.1 depth 3.5
K
mm
KA
M4 depth 6
KK
M
mm
MM
mm
N
mm
X
3.0 mm
HD
mm
RD
mm