??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
CKD
Description
MSD-YL with switch
Bill of material
MSD-YL-6-5-F0H-R
TYPE
Model No.
MSD-YL
BORE
Bore size
mm
STROKE
Stroke
mm
SWM
Switch model No.
SLD
Lead wire direction
LWL
Lead wire length
SWP
Switch quantity
PP
Piping port position
POS
Stroke position
mm
Enter value for POS
Stroke position
mm
cm
inch
ft
INFOTEXT
Product information
Product information
A
mm
B
mm
C
mm
D
4 mm
EE
M3
EF
M3
F
mm
GA
mm
GB
8.5 mm
HH
M3 depth 3
I
3.2 mm
J
Spot face Ø6.1 depth 3.5
K
mm
KA
M4 depth 6
KK
M
mm
MM
mm
N
mm
X
8 mm
HD
4.0 mm
RD
mm