您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
français
English (United States)
QA認證資訊
目錄: AMDL - Atelier Mécanique de La Lauch
Created: 06.07.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
AMDL - Atelier Mécanique de La Lauch
MDL - MSL.500.32.8A 8.01x8
AMDL - Atelier Mécanique de La Lauch
Punches and Dies
Dies
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{mdl/punches_dies/dies/msf_msl_msr_msv.prj},{NB=mdl_MSL.500.32.8A 8.01x8_0_0},{FORM=L},{MAT=A},{D=50},{C=53},{B=37.0},{H=8},{A=36.0},{L=32},{P=8.01},{W=8.00},{X=2},{P1=[10.0:36.0]},{W1=[2.5:32.0]},{WMINF=0.0},{WMAXF=0.0},{REFX=MSL},{FS=},{T=0},{R=0.00}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 44
HELP_VARIABLE
Company
AMDL - Atelier Mécanique de La Lauch
Description
MSF - MSL - MSR - MSV - Headed die bush - Shaped die bushes
Bill of material
MDL - MSL.500.32.8A 8.01x8
REF
Reference
MSL.500.32.8A 8.01x8
MSL.500.32.8A 8.01x8
FORM
Form
L
L
MAT
Material
HWS 58-62 HRC
HSS 60-64 HRC
HWS 58-62 HRC
HSS 60-64 HRC
D
Ø D
50
50
mm
C
Ø C
53
53
mm
B
Ø B
37.0
37.0
mm
H
8
8
mm
A
Ø A
36.0
36.0
mm
L
32
32
mm
P
mm
Enter value for P
mm
cm
inch
ft
確定
W
mm
Enter value for W
mm
cm
inch
ft
確定
FS
Flat spot
Without
With
Without
With
T
Flat spot rotation
°
R
Ø Radius
0.00
0.00