MSLP-P-32-40
MINDMAN
Air cylinders
Stopper Cylinders
MSL-Stopper cylinder
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{mindman/air_cylinders/stopper_cylinders/msl/mslp_asmtab.prj},{NB=MSLP-P-32-40},{MODEL=MSLP},{STYLE=-P},{BORE=32},{STROKE=40},{POS=0},{APOS=Position 1},{PT=},{SWITCH=},{NSW=},{PPATH=mslp_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
MINDMAN
Description
MSLP - Stopper cylinder
Bill of material
MSLP-P-32-40
MODEL
Model
MSLP
STYLE
Style
P: Double acting/Extend type ✔
P: Double acting/Extend type
P: Double acting/Extend type
CP:Double acting/Return type
CP:Double acting/Return type
BORE
Bore size
32
mm
STROKE
Stroke
40
40
mm
POS
Position of stroke
mm
값 입력 POS
Position of stroke
mm
cm
inch
ft
확인
APOS
Position of lever
Position 2
Position 2
PT
Port thread
Blank: Rc thread
G : G thread
NPT: NPT thread
Blank: Rc thread
G : G thread
NPT: NPT thread
SWITCH
Sensor switch
Blank: without switch
RCE: 2 wire (Reed switch)
RCE1: 2 wire (Reed switch)
RDE: 2 wire (Non-contact)
RDE-D: 2 wire (Non-contact)
RNE: 3 wire(NPN current sinking)
RNEE: 3 wire(NPN current sinking)
RPE: 3 wire(PNP current sourcing)
RPEE: 3 wire(PNP current sourcing)
Blank: without switch
RCE: 2 wire (Reed switch)
RCE1: 2 wire (Reed switch)
RDE: 2 wire (Non-contact)
RDE-D: 2 wire (Non-contact)
RNE: 3 wire(NPN current sinking)
RNEE: 3 wire(NPN current sinking)
RPE: 3 wire(PNP current sourcing)
RPEE: 3 wire(PNP current sourcing)
NSW
Number of sensor switch
Blank: without switch
Blank: without switch