??
Catalog navigation
Загрузка CAD-моделей
Предварительные просмотры
3D
2D
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
Misumi
Description
MSNWF-S - Switches with Stoppers - Mini Waterproof Screw Type - Flanged Screw Type - Loose Wire Cord
Bill of material
MSNWF-S
PN
Part No.
MSNWF-S
MATMB
Material of Main Body
416 Stainless Steel
HARDMB
Hardness of Main Body
45HRC
MATCP
Material of Contact Part
420 Stainless Steel
HARDCP
Hardness of Contact Part
50HRC
CORD
Cord
Loose Wire 2 Cores Dia.0.6/0.5m, Oil Resistance
STROKE
Stroke
0.3 mm
OP
Operating Point
Stroke Center Vicinity (Repeatability 0.01) mm
CF
Contact Force
1 N
AST
Allowable Static Load
3000 N
IRE
Impact Resistance Energy
0.2 J
CM
Contact Mechanism
NO (Normally On)